Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel features a 100 mm diameter with a 32 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 44.4 mm hub length and 12 mm axle hole diameter. This wheel delivers a static load capacity of 160 kg and dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJR100x32-Ø12 HL44,4 blue
EAN
4031582355185
Core attributes
Type
Wheel
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.14 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.