Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Elastech heat wheel is a castor wheel manufactured from aluminium with a tread width of 35 mm and an overall diameter of 100 mm, featuring a hub length of 45.5 mm and an axle hole diameter of 8 mm. The wheel is equipped with a dry bearing bush and incorporates a damping, heat resistant tread designed to provide enhanced performance in demanding applications. The static load capacity is rated at 160 kg, whilst the dynamic load capacity reaches 80 kg at a speed of 4 km/h, making this wheel suitable for both stationary and mobile castor applications requiring reliable load support and thermal resistance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IDG 100x35 yellow HL45,5 asm.
EAN
4031582347203
S4 Materialnumber
199033962
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
80 kg
Load capacity Static
160 kg
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.54 kg
Product name
Elastech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread material
Damping, heat resistant
Axle hole diameter
8 mm
Hub length
45.5 mm
Tread width
35 mm
Diameter
100 mm
Body width
35 mm
Threadguards
Without threadguard
Bearing
Dry bearing bush
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.