Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Lumina is a swivel castor with wheel brake designed for furniture applications, including bedside tables, furniture, media furniture and office furniture. The fitting is a blind hole for B10, which allows the castor to be inserted securely into the corresponding receptacle of the furniture element. The housing is manufactured from polyamide and incorporates a swiveling stem, which enables full 360-degree rotation of the wheel assembly during movement. The wheel has a diameter of 75 mm and runs on a plain bearing with spacer tube, ensuring smooth and reliable rotation under load. The tread is made from injected polyurethane, while the wheel body is constructed from polyamide. The overall height of the castor is 88 mm. The castor offers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5525UAI075L51-11 ~9006/9011/~9006/9011
EAN
4031582310672
S4 Material Number
990074380
Core attributes
Type
Swivel castor with wheel brake
Overall width
65 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
88 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.3 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
11 mm
Housing
Housing Color
White aluminium (RAL9006)
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
45 mm
Swivel interference
212 mm
Offset
30 mm
Swivel radius
106 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
10 mm
Diameter
75 mm
Body width
10 mm
Threadguards
Without threadguard
Tread Color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel Color
White aluminium (RAL9006)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 75 mm
Lumina
5520UAI075L51-11 ~9006/~9006/9011

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across a range of furniture platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability whilst maintaining a lightweight profile suitable for diverse furniture applications. The swivel bearing utilises a stem configuration that enables smooth 360-degree rotation, facilitating effortless manoeuvrability and directional control. The wheel assembly comprises a 75 mm diameter wheel with a polyamide body and polyurethane injected tread material, delivering optimal floor protection and reliable grip across various surface types. The polyurethane tread is supported by a plain bearing with spacer tube, which ensures smooth rolling performance and extended operational longevity. The overall height of the castor measures 88 mm, providing a compact profile suitable for integration into contemporary furniture designs. The load capacity specifications indicate a static load rating of 200 kg, accommodating substantial weight distribution in stationary applications, whilst the dynamic load capacity reaches 100 kg at a maximum speed of 3 km/h, ensuring safe and controlled movement during operational use. These comprehensive specifications position the Lumina swivel castor as a reliable component for furniture requiring dependable mobility and load-bearing performance.

75 mm
88 mm
100 kg
75 mm
88 mm
100 kg