Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The 65mm diameter wheel combines a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. With an overall height of 68mm, this castor delivers exceptional load handling capabilities including 50kg dynamic load capacity at speeds up to 3km/h and 100kg static load capacity. Specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications, this castor provides dependable mobility solutions for professional and domestic environments requiring precise movement control with integrated braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI065L51-10D23 ~9006/~9006/~9006
EAN
4031582311198
S4 Material Number
990074553
Core attributes
Type
Swivel castor with wheel brake
Overall width
43 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
68 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
White aluminium (similar RAL9006)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
154 mm
Offset
25 mm
Swivel radius
77 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
8 mm
Diameter
65 mm
Body width
8 mm
Threadguards
Without threadguard
Tread color
White aluminium (similar RAL9006)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
White aluminium (similar RAL9006)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 65 mm
Stylea
5920UOI065L51-10D23 ~9006/~9006

The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The 65mm diameter wheel combines a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. With an overall height of 68mm, this castor delivers exceptional load handling capabilities including a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg. The design makes it particularly suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and load-bearing performance are essential requirements.

65 mm
68 mm
50 kg
65 mm
68 mm
50 kg