Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting systems, ensuring secure and reliable installation across various furniture platforms. The housing is constructed from polypropylene and incorporates a stem for swivelling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene with electric conductive properties, ensuring both durability and static dissipation capabilities. The wheel tread material is identical to the wheel body, providing consistent wear characteristics and performance throughout the product's operational life. The bearing system utilises a plain bearing with spacer tube configuration, delivering reliable support and smooth rotation under operational conditions. The overall height of the castor measures 56 mm, making it suitable for integration into compact and standard furniture designs. The castor demonstrates a static load capacity of 80 kg, accommodating substantial weight requirements for stationary applications, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe operation during furniture movement and repositioning tasks. This combination of robust construction, reliable bearing design, and specified load ratings makes the Lumina castor an ideal solution for demanding furniture applications requiring both stability and manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA25YOI050L51-8 9011/9011/9011
EAN
4031582341416
S4 Materialnumber
990071687
Core attributes
Housing type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
56 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.09 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Colour
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed
Material
Polypropylene
Swivel bearing
Stem, swiveling
Dome diameter
0 mm
Swivel interference
124 mm
Offset
20 mm
Swivel radius
62 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene, electric conductive
Tread material
Identical with wheel body
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
7 mm
Diameter
50 mm
Body width
7 mm
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

The Plate is a castor accessory featuring a stem with U-shaped plate fitting, designed to provide secure mounting and load distribution. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The plate has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under standard operational conditions. Weighing only 0.04 kg, this lightweight accessory is ideal for applications requiring minimal additional mass whilst maintaining structural integrity and load-bearing capability.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x25 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The plate is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable performance in both stationary and mobile applications. Its robust construction and precise dimensions make it an ideal solution for castor mounting and load distribution in industrial and commercial environments.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x27 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable performance in both stationary and mobile applications. The precision-engineered design facilitates straightforward integration into existing castor systems whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component weighs 0.02 kg and has an overall height of 6 mm, making it suitable for compact castor assemblies. The stem demonstrates a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under typical operational conditions. Its robust construction and precise threading provide dependable integration with standard castor mounting systems.

6 mm
40 kg
6 mm
40 kg
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.

3.5 mm
40 kg
3.5 mm
40 kg
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
AA20YOI050L51-8 9011/9011

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 mounting standards, ensuring secure and reliable installation across compatible equipment. The housing is constructed from polypropylene, providing a lightweight yet durable structure, and incorporates a stem for swiveling functionality that enables smooth multidirectional movement. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene with electric conductive properties, ensuring both the wheel body and tread are fabricated from identical material for consistent performance and wear characteristics. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity. The overall height of the castor measures 56 mm, providing a compact profile suitable for furniture applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina swivel castor an appropriate choice for mobile furniture requiring reliable performance and durability in commercial and domestic environments.

50 mm
56 mm
40 kg
50 mm
56 mm
40 kg