Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, whilst providing a static load capacity of 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9682FTP300P63 CL67
EAN
4031582348699
S4 Materialnumber
990838616
Core attributes
Housing type
Swivel castor with total lock, head end of castor
Overall width
116 mm
Load capacity at 4 km/h
1200 kg
Load capacity at 6 km/h
1000 kg
Load capacity Static
2000 kg
Overall height
355 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
14.9 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
111 mm
Swivel interference
445 mm
Offset
70 mm
Swivel radius
222.5 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
300 mm
Body width
50 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 200 mm
Novatech
FTP 200x50-Ø25 HL60

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a polyurethane, casted tread measuring 50 mm in width. The wheel has an overall diameter of 200 mm and incorporates a hub length of 60 mm with a 25 mm axle hole diameter, accommodating standard castor mounting requirements. Equipped with a precision ball bearing for smooth operation, this wheel delivers exceptional load-bearing performance with a static load capacity of 2000 kg. For dynamic applications, the wheel supports a load capacity of 1000 kg at speeds up to 6 km/h, or alternatively 1200 kg at reduced speeds of 4 km/h, making it suitable for both high-speed and heavy-load operational scenarios in material handling and industrial equipment contexts.

200 mm
1200 kg
200 mm
1200 kg
Skip product gallery

Matching Products

Variants
Fixed castor 300 mm
Fixed castor 300 mm
Kappa
9688FTP300P63 CL67

The Kappa fixed castor features a medium rectangular plate fitting and an iron forged, heavy housing construction for robust industrial applications. The wheel incorporates a cast iron body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation, with a diameter of 300 mm. The castor has an overall height of 355 mm, providing optimal clearance for various equipment configurations. Load capacity specifications include dynamic ratings of 1440 kg at 4 km/h and 1200 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2400 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, delivering reliable performance in industrial environments.

300 mm
355 mm
1440 kg
300 mm
355 mm
1440 kg
Variants
Swivel castor 300 mm
Swivel castor 300 mm
Kappa
9680FTP300P63 CL67

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 300 mm, whilst the overall height of the complete assembly is 355 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
355 mm
1200 kg
300 mm
355 mm
1200 kg
Variants
Swivel castor with directional lock 300 mm
Swivel castor with directional lock 300 mm
Kappa
9681FTP300P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2000 kg. This heavy-duty castor is specifically designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
355 mm
1200 kg
300 mm
355 mm
1200 kg