Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila twin swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with matching polypropylene tread material and utilises a plain bearing system, providing a 75mm diameter running surface suitable for various floor conditions. With an overall height of 99mm, this castor offers compact integration whilst maintaining structural integrity. The dynamic load capacity reaches 100kg at speeds up to 3km/h, whilst the static load capacity extends to 200kg, making it ideal for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where mobility control is essential.
Article numbers
Article Number
2977POO75P30-10,3
EAN
4031582428247
Core attributes
Housing type
Swivel castor with total lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
99 mm
Product name
Agila twin
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
198 mm
Offset
31 mm
Wheel
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.