Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers superior rolling performance and durability. With a wheel diameter of 150 mm, the castor has an overall height of 188 mm, making it suitable for various equipment configurations. The dynamic load capacity is rated at 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, providing robust support for demanding institutional and commercial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK150R05-28 M8/19
EAN
4031582301946
S4 Materialnumber
990030775
Core attributes
Housing type
Swivel castor with total lock
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
188 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.74 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Bolt thread position
19 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
60 mm
Swivel interference
262 mm
Offset
36 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
150 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a 125 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The non-marking rubber tread ensures protection of flooring surfaces whilst providing reliable traction and durability across demanding industrial and commercial environments.

125 mm
100 kg
125 mm
100 kg
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.05 kg, the bushing offers an efficient solution for adapting and connecting castor assemblies whilst maintaining structural integrity and ease of installation for engineering professionals.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a lightweight design weighing only 0.04 kg, the bushing offers excellent portability whilst maintaining structural integrity. The square fitting configuration ensures precise alignment and compatibility with standard castor mounting systems, making it an essential component for engineers requiring dependable mechanical fastening solutions in material handling equipment.

Skip product gallery

Matching Products

Variants
Swivel castor 150 mm
Swivel castor 150 mm
Agila
2470DIK150R05-28

The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material and utilises a cone ball bearing system for reliable rotation, with a diameter of 150 mm. The castor has an overall height of 188 mm from base to top. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

150 mm
188 mm
100 kg
150 mm
188 mm
100 kg
Variants
Swivel castor with directional lock 150 mm
Swivel castor with directional lock 150 mm
Agila
2471DIK150R05-28

The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers superior rolling performance and durability. With a wheel diameter of 150 mm, the castor has an overall height of 188 mm, making it suitable for various equipment configurations. The load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

150 mm
188 mm
100 kg
150 mm
188 mm
100 kg