Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with total lock, designed for demanding mobility applications such as care beds, catering carts and meal delivery systems, and shower chairs, where precise manoeuvrability is essential. The fitting is a rectangular plate, providing a flat mounting interface for secure attachment to the equipment frame. The housing is manufactured from polyamide, and its swivel action is supported by two ball races, ensuring smooth rotation and reliable directional control. The wheel has a diameter of 125 mm and a plain bearing, with a tread of electric-conductive thermoplastic rubber and a body of electric-conductive polypropylene, allowing static charge to be dissipated. The overall height of the castor is 163 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077YGH125P60-90x70
EAN
4031582353426
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
163 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.57 kg
Product Name
Galea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8 mm
Plate hole length (Maximum)
70 mm
Plate hole length (Minimum)
60 mm
Plate hole width (Maximum)
55 mm
Plate hole width (Minimum)
50 mm
Plate length
90 mm
Plate width
70 mm
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel Bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread Material Mix
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea
5070YGH125P60-90x70

The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a plain bearing system and measures 125 mm in diameter. The complete castor unit has an overall height of 163 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making it suitable for medium-duty industrial applications requiring electrostatic discharge control.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea
5071YGH125P60-90x70

The Galea is a swivel castor with directional lock, engineered for demanding mobile applications including care beds, catering carts and meal delivery systems, and shower chairs. Its fitting is a rectangular plate for straightforward attachment to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, which permits smooth, low-friction rotation and precise steering under load. The wheel has a diameter of 125 mm and runs on a plain bearing. Its tread is produced from electric-conductive thermoplastic rubber, while the wheel body is made from electric-conductive polypropylene, allowing static electricity to be safely dissipated in sensitive environments. The overall height of the castor is 163 mm. The castor is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg