Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea swivel castor with total lock and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The wheel contains a precision ball bearing and has a diameter of 100 mm. With an overall height of 139 mm, this castor has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJP100P30-10
EAN
4031582379044
Core attributes
Type
Swivel castor with total lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.48 kg
Product Name
Galea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel Bearing
Two ball races
Dome diameter
59 mm
Swivel interference
256 mm
Offset
40 mm
Swivel radius
128 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea
5070PJP100P30-10

The Galea swivel castor has a bolt hole fitting with a housing made of polyamide and two ball races swivel bearing. The wheel body material is made of polypropylene with a tread material made of thermoplastic rubber. The wheel features a precision ball bearing and has a diameter of 100 mm. The overall height of the castor is 139 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea
5071PJP100P30-10

The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees and lock in place when desired. The wheel body is constructed of polypropylene with a tread made of thermoplastic rubber. The precision ball bearing wheel has a diameter of 100 mm. The overall height of the castor is 139 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. When static, it can support up to 200 kg. The bolt hole fitting and polyamide housing provide durability while the swivel capability and directional lock allow for maneuverability and stability when transporting loads. The polypropylene wheel with thermoplastic rubber tread offers quiet operation and traction. With its 100 mm diameter wheel utilizing a precision ball bearing, the castor provides easy rolling. The castor's load capacities make it suitable for industrial transport and equipment mobility applications.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with wheel brake 100 mm
Swivel castor with wheel brake 100 mm
Galea
5075PJP100P30-10

The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 100 mm. The overall height of the castor is 139 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg