Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and technical applications. The castor features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth, reliable rotation. The wheel assembly consists of a polyamide body with polyurethane, injected, electric-conductive tread material, mounted on precision ball bearings for optimal performance. The 150 mm diameter wheel provides excellent manoeuvrability whilst maintaining stability. With an overall height of 155 mm, the castor offers a compact profile suitable for various equipment configurations. The dynamic load capacity reaches 150 kg at speeds up to 4 km/h, whilst the static load capacity extends to 450 kg, making it ideal for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, surgery robots, ultrasound devices, and ventilators in hospitals and nursing facilities.
Article numbers
Article Number
594EUSP150R36-32 N 9002 ro
S4 Material Number
990065310
Core attributes
Type
Swivel castor with electric locking system
Overall width
71 mm
Load capacity at 4 km/h
150 kg
Load capacity Static
450 kg
Overall height
155 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.52 kg
Product name
Linea E-Lock
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Bolt thread position
7 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
45.5 mm
Swivel interference
254 mm
Offset
47.5 mm
Swivel radius
127 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected, electric-conductive
Diameter
150 mm
Body width
15 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Grey white (RAL9002)