Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of an aluminium body with casted polyurethane tread material, supported by precision ball bearings for optimal rolling performance and durability. With a wheel diameter of 140 mm, the castor has an overall height of 200 mm. Load specifications include a dynamic capacity of 500 kg at speeds up to 4 km/h and a static load capacity of 1000 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3641ITP140P63 CV bs-turn
Core attributes
Housing type
Swivel castor with directional lock
Overall width
94 mm
Load capacity at 4 km/h
500 kg
Load capacity Static
1000 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.13 kg
Product name
Delta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
105 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Swivel interference
250 mm
Offset
55 mm
Swivel radius
125 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
140 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Accessory
Puretech
Ri-Festst. 3641125 blau

The Puretech Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. Weighing 0.25 kg, this lightweight accessory offers an optimal balance between durability and ease of installation, making it suitable for integration into existing castor systems without adding significant load to the assembly. The product is manufactured to exacting standards to ensure reliable operation across a wide range of environmental conditions and usage scenarios. Its compact design facilitates straightforward mounting procedures whilst maintaining compatibility with standard castor configurations. Engineers can confidently specify this accessory for applications requiring enhanced operational efficiency and extended service life.

Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Delta
3640ITP160P63

The Delta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises an aluminium body with casted polyurethane tread material, supported by precision ball bearing technology, and measures 160 mm in diameter for optimal performance. The castor has an overall height of 210 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This robust castor is designed for demanding environments including airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and general transport equipment.

160 mm
210 mm
600 kg
160 mm
210 mm
600 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Delta
3648ITP160P63

The Delta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 210 mm. Load capacity specifications include a static load rating of 1,200 kg and dynamic load capacities of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds. This castor is specifically designed for airport equipment, automotive OEM applications, post logistic systems, production and platform trolleys, and various transport equipment where reliable performance and high load-bearing capacity are essential requirements.

160 mm
210 mm
600 kg
160 mm
210 mm
600 kg
Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Delta
3642ITP160P63 f.d-lock

The Delta is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and reliable operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, supported by precision ball bearing technology, with a diameter of 160 mm for optimal rolling performance. The castor has an overall height of 210 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h, with a static load capacity of 1200 kg. This castor is designed for demanding applications including airport equipment, automotive OEM, post logistic systems, production and platform trolleys, and transport equipment.

160 mm
210 mm
600 kg
160 mm
210 mm
600 kg