Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with directional lock, intended for use with care beds, catering carts and meal delivery systems, and shower chairs. Its fitting is a rectangular plate, which provides the mounting interface to the supporting structure. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth rotation and stable steering. The wheel has a diameter of 100 mm and features a precision ball bearing, a polypropylene body with electric conductivity, and a thermoplastic rubber tread that is also electric-conductive. The overall height of the castor is 138 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071YGP100P60-90x70
EAN
4031582353549
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
138 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.49 kg
Product Name
Galea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8 mm
Plate hole length (Maximum)
70 mm
Plate hole length (Minimum)
60 mm
Plate hole width (Maximum)
55 mm
Plate hole width (Minimum)
50 mm
Plate length
90 mm
Plate width
70 mm
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel Bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread Material Mix
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea
5070YGP100P60-90x70

The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on precision ball bearings and measures 100 mm in diameter. The complete assembly has an overall height of 138 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

100 mm
138 mm
100 kg
100 mm
138 mm
100 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Galea
5077YGP100P60-90x70

The Galea is a swivel castor with total lock, suited to care beds, catering carts & meal delivery systems, and shower chairs. The fitting is a rectangular plate, providing a secure mounting interface to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, allowing smooth, stable rotation under load. The wheel has a diameter of 100 mm and is fitted with a precision ball bearing for low rolling resistance and reliable operation. The tread is made from electric-conductive thermoplastic rubber, while the body is manufactured from electric-conductive polypropylene, dissipating static electricity. The overall height of the castor is 138 mm, giving the complete unit a compact profile. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a speed of 3 km/h.

100 mm
138 mm
100 kg
100 mm
138 mm
100 kg