Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with directional lock designed for industrial applications requiring precise manoeuvrability and secure positioning. The castor features a rectangular plate fitting for straightforward mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a robust swivel bearing system utilising two ball races to ensure smooth rotation and long service life. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 100 mm in diameter. The overall height of the complete castor assembly is 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2471YGO100P50
EAN
4031582341355
Core attributes
Housing type
Swivel castor with directional lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
135 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.77 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
61.5 mm
Plate hole length (Minimum)
56 mm
Plate hole width (Maximum)
51.5 mm
Plate hole width (Minimum)
46.5 mm
Plate length
77 mm
Plate width
67 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Wheel 125 mm
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a 125 mm diameter castor wheel constructed from sheet steel with a solid rubber, non-marking tread measuring 32 mm in width. The wheel features a cone ball bearing for smooth operation and is designed with a hub length of 36 mm and an 8 mm axle hole diameter. This wheel is engineered to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The non-marking rubber tread ensures protection of flooring surfaces whilst providing reliable traction and durability across demanding industrial and commercial environments.

125 mm
100 kg
125 mm
100 kg
Skip product gallery

Matching Products

Variants
Fixed castor 100 mm
Fixed castor 100 mm
Agila
2478YGO100P50

The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.

100 mm
135 mm
80 kg
100 mm
135 mm
80 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477YGO100P50

The Agila swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body material with electric conductive properties, fitted with a thermoplastic rubber tread that maintains electric-conductive characteristics, and utilises a plain bearing system for consistent rotation. With a wheel diameter of 100mm, the castor has an overall height of 135mm. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

100 mm
135 mm
80 kg
100 mm
135 mm
80 kg
Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470YGO100P50

The Agila swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body material with electric conductive properties, fitted with a thermoplastic rubber tread that is also electric-conductive, and utilises a plain bearing system for reliable rotation. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 135 mm. Load capacity specifications include a dynamic load rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

100 mm
135 mm
80 kg
100 mm
135 mm
80 kg