Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Agila care is a swivel castor with central, total or directional lock, designed for demanding healthcare environments including care beds, hospitals, and nursing and retirement homes. The castor is fitted with a stem with cam hole for profile bars in short version, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and reliable directional control. The wheel features a 125 mm diameter and is equipped with a precision ball bearing for optimal performance and longevity. The wheel tread is manufactured from polyurethane with injected electric-conductive properties, whilst the wheel body is composed of polyamide with electric conductive characteristics, providing enhanced safety in sensitive medical environments. The overall height of the castor assembly measures 163 mm, making it suitable for integration into standard healthcare equipment configurations. The castor demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, providing robust support for mobile medical furniture and patient care equipment. These specifications combine to deliver a reliable, durable castor solution specifically engineered for the rigorous demands of professional healthcare settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2474XSP125R36-32S30 D 4xM6
S4 Material Number
990061263
Core attributes
Type
Swivel castor with central, total or directional lock
Overall width
67 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
163 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.03 kg
Product Name
Agila care
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Swivel interference
207 mm
Offset
41 mm
Swivel radius
103.5 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread Material Mix
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is an accessory designed to enhance castor functionality and compatibility across various applications. This lightweight component weighs 0.1 kg, making it easy to handle and install without adding significant burden to your equipment or assembly. The adaptor serves as a critical interface solution, enabling seamless integration between castors and mounting systems that may otherwise be incompatible. Its compact design and minimal mass ensure that it can be incorporated into existing installations with minimal disruption to overall system performance and weight distribution. This accessory is engineered to provide reliable mechanical connection whilst maintaining the structural integrity and operational efficiency of your castor assembly.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and adjustment functionality. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining structural integrity and durability. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor positioning and locking states with precision and minimal effort. Its compact mass ensures that integration into existing castor systems does not significantly impact overall weight distribution or handling characteristics, making it suitable for both mobile and stationary installations across industrial and commercial environments.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to facilitate quick and efficient adjustment of castor positioning and locking mechanisms. This lightweight component, weighing 0.06 kg, offers practical functionality for users requiring frequent castor configuration changes in industrial, commercial, or institutional environments. The change lever integrates seamlessly with standard castor systems, providing ergonomic operation whilst maintaining robust performance under typical operational conditions. Its compact mass ensures minimal additional load on castor assemblies, making it suitable for applications where weight considerations are critical. This accessory is manufactured to deliver reliable service across diverse castor types and configurations, supporting maintenance personnel and equipment operators in achieving optimal castor performance and positioning.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This precision-manufactured component weighs 0.09 kg, making it lightweight yet robust enough to withstand repeated use in high-traffic settings. The Change lever integrates seamlessly with standard castor systems, offering operators a convenient mechanism for adjusting castor orientation or locking mechanisms with minimal effort. Its compact design ensures easy installation without requiring extensive modifications to existing equipment, whilst maintaining compatibility with industry-standard castor configurations. Suitable for both fixed and mobile castor installations, this accessory delivers consistent performance across varied operational conditions and load requirements.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The bearing bush is an accessory designed to enhance castor performance and longevity through precision engineering. This component weighs 0.04 kg and is engineered to reduce friction and wear between the castor's rotating elements and its mounting structure. The bearing bush provides essential support for smooth rotational movement whilst maintaining dimensional stability under operational loads. Its compact design facilitates straightforward installation and replacement, making it an ideal solution for maintenance and upgrade applications across industrial and commercial castor systems. This accessory is manufactured to exacting tolerances to ensure compatibility with standard castor assemblies and deliver reliable performance in demanding environments.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance castor functionality and performance in demanding industrial applications. This precision-engineered component provides structural reinforcement and improved load distribution across castor assemblies, ensuring optimal stability and durability during operation. The profile bar integrates seamlessly with standard castor mounting systems, offering engineers a reliable solution for applications requiring enhanced rigidity and extended service life. Its robust construction and compatibility with various castor types make it an essential addition to equipment requiring superior performance characteristics and long-term operational reliability in challenging environments.

Skip product gallery

Matching Products

Variants
Swivel castor with central, total lock 125 mm
Swivel castor with central, total lock 125 mm
Agila care
2476XSP125R36-32S30 4xM6

The Agila care is a swivel castor with central, total lock functionality designed for professional applications. The fitting features a stem with cam hole for profile bars in short version configuration, providing secure attachment to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking operation. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on precision ball bearings and measures 125 mm in diameter for optimal rolling performance. The overall height of the complete castor assembly is 163 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment in healthcare and industrial environments.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg