Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Agila care is a swivel castor featuring central, total or directional lock functionality. The fitting comprises a stem with cam hole designed for profile bars in short version configuration. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth rotation. The wheel assembly features a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread and plain bearing system. The wheel diameter measures 100 mm. Overall height dimensions are 138 mm. Load specifications include a dynamic capacity of 80 kg at operating speeds up to 3 km/h, whilst static load capacity reaches 160 kg, making it suitable for demanding industrial and healthcare applications requiring reliable mobility and electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2474YGO100R36-32S30 4xM6
EAN
4031582341898
Core attributes
Housing type
Swivel castor with central, total or directional lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
138 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.84 kg
Product name
Agila care
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is an accessory designed to enhance castor functionality and compatibility across various applications. This lightweight component weighs 0.1 kg, making it suitable for integration into systems where weight considerations are important. The adaptor serves as a connector or interface element, enabling seamless integration between castors and mounting surfaces or equipment frames. Its compact design and minimal mass ensure that it does not significantly impact the overall weight distribution of the supported system. This accessory is engineered to provide reliable performance in demanding industrial and commercial environments where precise castor alignment and secure attachment are essential requirements.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining robust structural integrity. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor functionality with precision and minimal effort. Its compact design ensures compatibility with standard castor mounting configurations, and the material composition has been selected to withstand repeated operational cycles without degradation. This accessory is suitable for applications requiring frequent manual adjustment of castor positioning or locking mechanisms, offering enhanced versatility and user control in material handling systems.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for castor systems, engineered to provide reliable operational control and adjustment functionality. This component weighs 0.06 kg, making it a lightweight addition to castor assemblies whilst maintaining robust structural integrity. The Change lever facilitates smooth engagement and disengagement of castor mechanisms, enabling efficient height or position adjustments in various industrial and commercial applications. Its compact design ensures easy integration with standard castor configurations, and the minimal weight contribution makes it suitable for installations where load considerations are critical. This accessory is manufactured to precise engineering tolerances, ensuring consistent performance and durability across repeated operational cycles.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding environments. This precision-manufactured component weighs 0.09 kg, making it lightweight yet robust enough to withstand repeated use in industrial and commercial settings. The Change lever facilitates smooth transitions and adjustments, integrating seamlessly with standard castor systems to optimise performance and user convenience. Its compact design ensures easy installation and maintenance, whilst maintaining the structural integrity required for consistent operation across various applications and load conditions.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The bearing bush is an accessory designed to enhance castor performance and longevity through precision engineering. This component weighs 0.04 kg and is engineered to provide smooth rotational movement whilst reducing friction between moving parts. The bearing bush serves as a critical interface element within castor assemblies, facilitating optimal load distribution and ensuring reliable operation under demanding conditions. Its compact design allows for straightforward integration into existing castor systems, making it an essential replacement or upgrade component for maintenance and repair applications. Manufactured to exacting specifications, this accessory delivers consistent performance and durability across a wide range of industrial and commercial environments.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance castor functionality and performance in demanding industrial and commercial applications. This precision-engineered component provides structural reinforcement and improved load distribution across castor assemblies, ensuring optimal stability and durability during operation. The profile bar integrates seamlessly with standard castor mounting systems, offering engineers a reliable solution for applications requiring enhanced rigidity and extended service life. Its robust construction and compatibility with various castor types make it an essential addition for systems subject to heavy loads, frequent directional changes, or challenging environmental conditions. The accessory facilitates improved alignment and reduces operational stress on castor mechanisms, thereby minimising maintenance requirements and maximising equipment uptime in industrial settings.

Skip product gallery

Matching Products

Variants
Swivel castor with central, total lock 100 mm
Swivel castor with central, total lock 100 mm
Agila care
2476YGO100R36-32S30 4xM6

The Agila care is a swivel castor with central, total lock functionality, designed for professional applications requiring secure positioning and mobility control. The fitting features a stem with cam hole configuration specifically engineered for profile bars in a compact short version, ensuring reliable attachment to compatible equipment frames. The housing construction utilises medium-grade steel sheet material with a precision two ball race swivel bearing system, providing smooth rotational movement and enhanced durability under operational loads. The wheel assembly incorporates a polypropylene body with electric-conductive properties, fitted with thermoplastic rubber tread material that maintains electrical conductivity whilst delivering excellent grip and floor protection. The wheel operates on a plain bearing system with a 100mm diameter for optimal manoeuvrability. Overall height measures 138mm, providing appropriate ground clearance. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load rating of 160kg, making it suitable for medium-duty institutional and healthcare applications.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg