Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor is a robust mobility solution engineered for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in any direction. The wheel assembly comprises a 75 mm diameter polyamide body with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and extended operational life. The overall height of the castor measures 77 mm, making it suitable for integration into standard furniture designs. The load capacity specifications indicate a static load rating of 100 kg, providing substantial support for stationary applications, whilst the dynamic load capacity is rated at 50 kg when operating at speeds up to 3 km/h, ensuring safe performance during active use and repositioning. This combination of materials, bearing technology, and load specifications makes the Stylea swivel castor an ideal choice for applications requiring reliable mobility and stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI075B10-11x20/10D20 9011/9011
EAN
4031582310955
S4 Materialnumber
990075165
Core attributes
Housing type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
77 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.16 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Stem length
20 mm
Housing
Colour
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
20 mm
Swivel interference
124 mm
Offset
30 mm
Swivel radius
62 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
8 mm
Diameter
75 mm
Body width
8 mm
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with intermittend brake 75 mm
Stylea
5923UOI075B10-11X20/10D20 9011/9011

The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure and convenient installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The wheel has a diameter of 75 mm and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent performance and durability. The bearing is a plain bearing with spacer tube, ensuring reliable operation and smooth rotation under typical usage conditions. The overall height of the castor is 77 mm, making it suitable for integration into various furniture designs and configurations. The load capacity specifications are as follows: the static load capacity is 100 kg, whilst the dynamic load capacity is 50 kg at a speed of 3 km/h. These specifications ensure that the Stylea castor can reliably support furniture and equipment whilst maintaining smooth mobility and manoeuvrability in both stationary and mobile applications.

75 mm
77 mm
50 kg
75 mm
77 mm
50 kg