Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting designed for B10 specifications, ensuring secure and standardised installation across compatible equipment. The housing is constructed from polyamide material with a stem that enables full swivelling capability, providing enhanced manoeuvrability and directional control. The wheel assembly comprises a 35 mm diameter polyamide body with an identical tread material, supported by a plain bearing with spacer tube that delivers smooth, reliable rotation and extended operational longevity. The overall height of the castor measures 33 mm, making it suitable for applications requiring compact, space-efficient mobility solutions. The load capacity specifications indicate a static load rating of 100 kg, whilst the dynamic load capacity reaches 50 kg at a maximum operational speed of 3 km/h, establishing clear performance parameters for safe and effective deployment in furniture and equipment applications requiring dependable mobility and load support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI035L51-10 LH 9011/9011
EAN
4031582356731
S4 Material Number
990078712
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall Height
33 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
15.2 mm
Swivel interference
74 mm
Offset
12 mm
Swivel radius
37 mm
Wheel
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
12 mm
Diameter
35 mm
Body width
12 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 35 mm
Stylea
5925UOI035L51-10 LH 9011/9011/9011

The Stylea is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting systems, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, allowing smooth rotational movement and directional control. The wheel assembly comprises a 35 mm diameter polyamide body with an identical tread material, providing consistent rolling characteristics and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity during operation. The overall height of the castor measures 33 mm, making it suitable for applications requiring compact castor solutions. The load capacity specifications indicate a static load rating of 100 kg, permitting substantial weight support during stationary conditions, whilst the dynamic load capacity is rated at 50 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Stylea particularly well suited for furniture pieces that require reliable mobility combined with stability and controlled movement in low-speed applications.

35 mm
33 mm
50 kg
35 mm
33 mm
50 kg