Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and substantial load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680UAC160P63
EAN
4031582396355
S4 Material Number
990838465
Core attributes
Type
Swivel castor
Overall width
96 mm
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
280 kg
Load capacity Static
700 kg
Overall Height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
2.81 kg
Product Name
Zeta
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel Bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
40 mm
Diameter
160 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Swivel castor with directional lock 160 mm
Zeta
4681UAP160P63

The Zeta is a swivel castor with directional lock designed for demanding material handling duties. It is fitted with a medium rectangular plate for secure mounting to the trolley or equipment frame. The housing incorporates a swivel bearing with two ball races, which may be reinforced or stainless, and is manufactured from very heavy steel sheet to resist deformation under sustained loading. The wheel has a diameter of 160 mm and runs on a precision ball bearing, its tread is made from injected polyurethane, and the wheel body is produced from polyamide. The overall height of the castor is 200 mm. The static load capacity is 700 kg, and the dynamic load capacity is 280 kg at 6 km/h and 350 kg at 4 km/h. The Zeta is suited to airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta
4687UAC160P63

The Zeta is a swivel castor with total lock, designed for demanding material handling duties, and its total lock function holds the wheel in a fixed orientation for directional stability when stationary. Its medium rectangular plate fitting provides the mounting interface for attachment to the equipment frame. The housing is made from very heavy steel sheet and incorporates a swivel bearing with two ball races, which may be reinforced or stainless to suit the operating environment. The 160 mm wheel features a precision ball bearing in stainless construction and an injected polyurethane tread on a polyamide body, combining wear resistance with a lightweight core. The overall height of the castor is 200 mm, and the wheel diameter is 160 mm, providing a compact and well-defined envelope for installation. The static load capacity is 700 kg, while the dynamic load capacity is 280 kg at a speed of 6 km/h or 350 kg at a speed of 4 km/h. The castor is suited to airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta
4688UAC160P63

The Zeta fixed castor is a robust industrial mobility solution engineered for demanding applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is equipped with a medium rectangular plate fitting that provides secure and stable mounting to host equipment. The housing is constructed from very heavy steel sheet, delivering exceptional durability and structural integrity for high-stress operational environments. The wheel features a 160 mm diameter design with a polyamide body and injected polyurethane tread material, ensuring reliable performance across varied surfaces and conditions. The wheel is supported by a precision ball bearing manufactured from stainless steel, which guarantees smooth rotation and extended service life whilst resisting corrosion. The overall height of the castor assembly measures 200 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications are comprehensive: the castor supports a static load of 700 kg, whilst dynamic load ratings vary according to operational speed, with a capacity of 280 kg at 6 km/h or 350 kg at 4 km/h. These specifications make the Zeta fixed castor suitable for applications requiring reliable, high-capacity mobility with minimal maintenance and maximum operational longevity in challenging industrial environments.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with spring loaded directional lock 160 mm
Swivel castor with spring loaded directional lock 160 mm
Zeta reverse
468SUAC160P63

The Zeta reverse is a swivel castor with spring loaded directional lock, designed for demanding material handling in airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment. The fitting is a medium rectangular plate, providing a robust mounting interface for secure attachment to the trolley or equipment frame. The housing is manufactured from very heavy steel sheet and carries a swivel bearing with two ball races, which can be reinforced or stainless, ensuring smooth and stable rotation under load. The wheel has a diameter of 160 mm and incorporates a precision ball bearing in stainless steel, combined with an injected polyurethane tread and a polyamide body for reliable rolling performance. The overall height of the castor is 200 mm, measured from the mounting plate to the lowest point of the wheel tread. The static load capacity is 700 kg. Under dynamic conditions, the castor supports loads of 280 kg at a speed of 6 km/h and 350 kg at a speed of 4 km/h.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with total lock and spring loaded directional lock 160 mm
Swivel castor with total lock and spring loaded directional lock 160 mm
Zeta reverse
468BUAC160P63

The Zeta Reverse is a swivel castor with total lock and spring loaded directional lock, engineered for demanding material handling duties. The fitting is a medium rectangular plate, which provides a secure and robust mounting interface for the castor. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, available in either reinforced or stainless configurations. The wheel has a diameter of 160 mm and runs on a precision ball bearing in stainless steel, with an injected polyurethane tread and a polyamide body. The overall height of the complete castor is 200 mm. The static load capacity is 700 kg, while the dynamic load capacity is 280 kg at 6 km/h or 350 kg at 4 km/h. Typical applications include airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg