Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications requiring reliable directional control and smooth operation. This swivel castor features an unmachined hub bearing assembly that provides robust support whilst maintaining the flexibility needed for multi-directional movement across various work environments. The castor is equipped with a 125 mm diameter wheel that delivers consistent rolling performance and ensures smooth traversal across both smooth and moderately textured surfaces. The overall height of the assembly measures 175 mm, providing an appropriate mounting profile for integration into machine construction frameworks, scaffolding systems, store fixtures and display units, transport equipment, work benches, automated guided vehicle (AGV) systems, and autonomous mobile robot (AMR) systems. The dynamic load capacity is rated at 440 kg when operating at speeds up to 3 km/h, ensuring reliable performance under typical operational conditions. This specification makes the Footmaster swivel castor particularly suitable for applications where controlled movement, directional flexibility, and substantial load-bearing capability are essential requirements. The combination of the unmachined hub bearing, appropriately sized wheel diameter, and generous load rating ensures dependable service across the full range of intended industrial applications, from stationary equipment positioning to active transport scenarios.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GASD-125-ASF-HUD
EAN
4031582496581
S4 Material Number
990800209
Core attributes
Type
Swivel castor
Overall width
150 mm
Load capacity at 3 km/h
440 kg
Overall Height
175 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
13.85 kg
Product Name
Footmaster
Electric Conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
120 mm
Plate hole width (Maximum)
120 mm
Plate length
145 mm
Plate width
145 mm
Housing
Dome diameter
145 mm
Swivel interference
200 mm
Offset
33 mm
Swivel radius
100 mm
Wheel
Tread width
35 mm
Diameter
125 mm
Body width
35 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.