Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea swivel castor has a solid round stem fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel features a precision ball bearing and has a diameter of 125 mm. The overall height of the castor is 162 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJP125R05-22x40 TRP
EAN
4031582395020
Core attributes
Housing type
Swivel castor
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.66 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea
5075PJP125R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The 125mm diameter wheel features a precision ball bearing and can support loads up to 100kg at speeds of 3km/h or static loads up to 200kg. The overall height of the castor is 162mm. Key features include the polyamide housing, precision wheel bearing, and solid round stem, allowing the Galea castor to provide reliable performance across various applications. The thermoplastic rubber tread supports smooth rolling while the polypropylene wheel body keeps weight low. With its 100kg dynamic and 200kg static load ratings, this heavy-duty swivel castor is ideal for industrial, medical, and institutional use.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg