Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UFJ125P30-13 T/G-small
EAN
4031582381399
S4 Material Number
990061096
Core attributes
Type
Swivel castor
Overall width
75 mm
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall Height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.01 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Dome diameter
75 mm
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 125 mm
Elastech
UER 125x40-Ø12

The Elastech Wheel is a castor wheel engineered for industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel comprises a polyamide body paired with a roller bearing for smooth operation, whilst the elastic tire is manufactured from black vulcanized material to ensure durability and grip. The hub measures 44 mm in length, and the axle incorporates a 12 mm hole diameter for secure mounting. This wheel is rated for a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for demanding material handling and transport applications where reliable performance and load stability are essential requirements.

125 mm
250 kg
125 mm
250 kg
Skip product gallery

Matching Products

Swivel castor with total lock 125 mm
Alpha
3477UFJ125P30-13 T/G-small

The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a bolt hole fitting for secure installation. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is mounted on a polyamide body with a roller bearing for optimal performance and longevity. The tread is manufactured from elastic, non-marking, vulcanised material, making it suitable for environments where floor protection is essential, including clean-room facilities and food service areas. With an overall height of 155 mm, this castor provides a compact yet functional profile for integration into various equipment designs. The load capacity specifications indicate a static load rating of 300 kg, whilst the dynamic load capacity reaches 150 kg at speeds up to 4 km/h, making it well-suited for applications ranging from automotive original equipment manufacturing and catering carts to container construction, electronic systems, fire-fighting technology, machine construction, post-logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile castor delivers reliable performance across diverse industrial and commercial sectors.

125 mm
155 mm
150 kg
125 mm
155 mm
150 kg