Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor with combined lock is engineered for demanding healthcare and industrial environments, featuring a rectangular plate fitting with US-bolt hole spacing for secure installation on mobile equipment. The housing is constructed from polyamide and incorporates a precision ball bearing for smooth swivel operation, ensuring reliable manoeuvrability in confined spaces and high-traffic areas. The wheel assembly comprises a 125 mm diameter polyurethane injected tread mounted on a polyamide body, paired with a precision ball bearing to deliver exceptional durability and consistent rolling performance across various floor surfaces. The castor achieves an overall height of 148.5 mm, making it suitable for integration into compact mobile platforms and equipment designs. Load capacity specifications indicate a static load rating of 260 kg per castor, with a dynamic load capacity of 130 kg at speeds up to 3 km/h, providing robust support for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts. The combined lock mechanism enhances safety during stationary positioning, whilst the precision engineering throughout ensures reliable performance in hospital environments, nursing and retirement homes, and other professional healthcare and commercial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
594CUAP125P52 RAL9002
EAN
4031582378375
Core attributes
Certification
Tested and monitored by TÜV Süd
Housing type
Swivel castor with combined lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
148.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.12 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
76 mm
Plate hole length (Minimum)
72 mm
Plate hole width (Maximum)
52 mm
Plate hole width (Minimum)
44.5 mm
Plate length
95 mm
Plate width
70 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

linea
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the functionality and performance of castor systems in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved load distribution, enhanced manoeuvrability, and extended operational durability. Manufactured to exacting specifications, the Linea Accessory offers engineers a reliable solution for optimising castor performance across diverse environments, from light-duty material handling to heavy-duty manufacturing operations. Its robust construction ensures consistent performance whilst maintaining compatibility with existing castor infrastructure, making it an ideal choice for retrofit applications and new installations alike.

Skip product gallery

Matching Products

linea
Linea
5940UAP125P52 RAL9002

The Linea swivel castor is a precision-engineered mobility solution designed for demanding healthcare and professional environments, featuring a rectangular plate fitting with US-bolt hole spacing for secure installation on a wide range of equipment and furniture. The housing is constructed from durable polyamide material and incorporates a precision ball bearing for smooth, reliable swivel operation, ensuring effortless manoeuvrability in confined spaces and high-traffic areas. The wheel assembly comprises a 125 mm diameter wheel with a polyamide body and injected polyurethane tread, mounted on a precision ball bearing to deliver exceptional rolling performance and extended service life. With an overall height of 148 mm, the Linea castor integrates seamlessly into compact equipment designs whilst maintaining optimal ergonomic clearance. The castor demonstrates impressive load-carrying capabilities, supporting a static load capacity of 260 kg and a dynamic load capacity of 130 kg at speeds up to 3 km/h, making it ideally suited for anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts throughout hospitals, nursing homes, retirement facilities, and specialised medical environments.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
Linea
Linea
Linea
5947UAP125P52 RAL9002

The Linea swivel castor with total lock features a rectangular plate fitting with US-bolt hole spacing for secure mounting. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and reliable operation. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee effortless rolling performance. The wheel measures 125 mm in diameter. The castor has an overall height of 148 mm. Load specifications include a dynamic load capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for medium-duty industrial and commercial applications requiring mobility control.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
Linea
Linea
Linea
5941UAP125P52 RAL9002

The Linea is a swivel castor with directional lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting to equipment frames. The housing is manufactured from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 125 mm with an overall castor height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg