Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees effortless rolling performance. The wheel measures 125 mm in diameter, contributing to an overall height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load rating of 260 kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5941UAP125P51 RAL9002
EAN
4031582352382
Core attributes
Type
Swivel castor with directional lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
148 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
75 mm
Plate hole width (Maximum)
50 mm
Plate length
95 mm
Plate width
70 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Linea
Linea
5940-CAP

The Linea accessory is designed to enhance castor functionality and performance in industrial applications. This precision-engineered component integrates seamlessly with existing castor systems to provide improved operational characteristics and extended service life. The accessory features robust construction suitable for demanding environments whilst maintaining compatibility with standard mounting configurations.

Skip product gallery

Matching Products

Variants
Linea
Linea
Linea
5940UAP125P51 RAL9002

The Linea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 125 mm, contributing to the castor's overall height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h, making it suitable for mobile equipment and trolley applications, whilst the static load capacity reaches 260 kg, ensuring reliable support for stationary loads and providing a safety margin during operation.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
Linea
Linea
Linea
5947UAP125P51 RAL9002

The Linea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel utilises precision ball bearing technology for enhanced rolling performance and longevity, with a diameter of 125 mm. The castor has an overall height of 148 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, delivering dependable performance for industrial and commercial applications requiring both mobility and secure positioning.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
Linea
Linea
Linea
594CUAP125P51 RAL9002

The Linea swivel castor with combined lock features a rectangular plate fitting and a polyamide housing with a precision ball bearing swivel bearing. The wheel body is also made of polyamide with a polyurethane injected tread. The wheel has a precision ball bearing and measures 125 mm in diameter. The overall height of the castor is 148 mm. At 3 km/h, the Linea castor has a load capacity of 130 kg. When static, it can support up to 260 kg.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Skip product gallery

Matching Products

Variants
Linea
Linea
Linea
5940UAP125P51 RAL9002

The Linea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 125 mm, contributing to the castor's overall height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h, making it suitable for mobile equipment and trolley applications, whilst the static load capacity reaches 260 kg, ensuring reliable support for stationary loads and providing a safety margin during operation.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
Linea
Linea
Linea
5947UAP125P51 RAL9002

The Linea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel utilises precision ball bearing technology for enhanced rolling performance and longevity, with a diameter of 125 mm. The castor has an overall height of 148 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, delivering dependable performance for industrial and commercial applications requiring both mobility and secure positioning.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg
Variants
Linea
Linea
Linea
594CUAP125P51 RAL9002

The Linea swivel castor with combined lock features a rectangular plate fitting and a polyamide housing with a precision ball bearing swivel bearing. The wheel body is also made of polyamide with a polyurethane injected tread. The wheel has a precision ball bearing and measures 125 mm in diameter. The overall height of the castor is 148 mm. At 3 km/h, the Linea castor has a load capacity of 130 kg. When static, it can support up to 260 kg.

125 mm
148 mm
130 kg
125 mm
148 mm
130 kg