Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea low height swivel castor with wheel brake features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, supported by precision ball bearings for optimal rolling performance. With a wheel diameter of 75 mm, the castor maintains an overall height of just 78 mm, making it ideal for low-profile applications. The unit provides a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg. This castor is particularly suited for medical equipment including anaesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, dialysis carts, medication carts, patient lifters, shower chairs, treatment chairs, ultrasound equipment, and ventilators, as well as general furniture applications in hospitals, nursing homes, and retirement facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5945UAP075P30-08 LH 7001/K3000/7015
EAN
4031582373059
S4 Material Number
990770583
Core attributes
Type
Swivel castor with wheel brake
Overall width
58 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall height
78 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.25 kg
Product name
Linea low height
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
8 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
30 mm
Swivel interference
156 mm
Offset
23 mm
Swivel radius
78 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
15 mm
Diameter
75 mm
Body width
15 mm
Threadguards
With threadguard
Tread color
Slate grey (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Robust housing
Twin wheel castor for high load capacity and low height.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Accessories

Linea
Linea
5940-CAP

The Linea accessory is designed to enhance castor functionality and performance in industrial applications. This precision-engineered component integrates seamlessly with existing castor systems to provide improved operational characteristics and extended service life. The accessory features robust construction suitable for demanding environments whilst maintaining compatibility with standard mounting configurations.

Skip product gallery

Matching Products

Linea low height
Linea low height
5940UAP075P30-08 LH 7001/7015/7001

The Linea low height swivel castor features a bolt hole fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings to ensure reliable rolling performance. With a wheel diameter of 75 mm, the castor maintains an overall height of just 78 mm, making it ideal for low-profile applications. The unit offers a dynamic load capacity of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg. This castor is specifically designed for medical and institutional environments, including anaesthesia carts, C-arms, CT scanners, MRI equipment, X-ray machines, computers on wheels, dialysis carts, furniture, medication carts, nursing carts, patient lifters, shower chairs, treatment chairs, ultrasound equipment, and ventilators in hospitals and nursing facilities.

75 mm
78 mm
90 kg
75 mm
78 mm
90 kg