Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for enhanced durability and reduced maintenance requirements. With a wheel diameter of 65 mm, the castor has an overall height of 68 mm, making it suitable for compact installations. The load capacity specifications include a dynamic load rating of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5920UAI065L51-10 RAL9002
EAN
4031582419252
Core attributes
Type
Swivel castor
Overall width
46 mm
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall Height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.1 kg
Product Name
Linea light
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
112 mm
Swivel radius
56 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
13.9 mm
Diameter
65 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Matching Products

linea_light
Linea light
5925UAI065L51-10

The Linea light is a swivel castor with wheel brake designed for demanding applications in healthcare, hospitality, and office environments. This castor features a blind hole fitting for B10 stems, ensuring secure and reliable attachment to mobile equipment and furniture. The housing is constructed from polyamide with a stem that swivels, providing smooth multidirectional movement and exceptional manoeuvrability in confined spaces. The wheel assembly comprises a 65 mm diameter polyurethane injected tread mounted on a polyamide body, supported by a plain bearing with spacer tube that ensures smooth rotation and extended operational life. With an overall height of 68 mm, this compact castor integrates seamlessly into space-constrained applications whilst maintaining robust performance characteristics. The load capacity specifications are rated at 120 kg static load and 60 kg dynamic load at speeds up to 3 km/h, making it suitable for a comprehensive range of medical and commercial equipment including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, medication carts, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts. The combination of durable materials, precision engineering, and reliable braking functionality makes the Linea light an ideal solution for healthcare facilities, hospitals, nursing and retirement homes, and professional environments requiring dependable mobile equipment support.

65 mm
68 mm
60 kg
65 mm
68 mm
60 kg
linea_light
Linea light
5925UAI065L51-10 KICK PEDAL

The Linea light is a swivel castor with wheel brake designed for demanding healthcare and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators and professional cleaning carts. The castor features a blind hole fitting for B10 stem attachment, ensuring secure and reliable installation across diverse equipment platforms. The housing comprises a polyamide stem with swiveling capability, providing robust structural support and smooth rotational movement for enhanced manoeuvrability in clinical and commercial environments. The wheel assembly incorporates a 65 mm diameter polyurethane injected tread mounted on a polyamide body, paired with a plain bearing and spacer tube for smooth, maintenance-efficient operation. The overall height of the castor measures 68 mm, making it suitable for compact installations where space is constrained. Load capacity specifications indicate a static load rating of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, providing reliable performance for medium-duty applications in healthcare facilities and commercial settings where controlled movement and stability are essential operational requirements.

65 mm
68 mm
60 kg
65 mm
68 mm
60 kg