Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS swivel castor features a solid stem, round fitting configuration with a stem, swiveling housing constructed from durable polyamide material. The wheel assembly comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable operation. The wheel measures 125mm in diameter, contributing to an overall height of 162mm for the complete assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor particularly suitable for care beds applications where electrical conductivity and smooth mobility are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5320XSX125R05-18x62 M8/19 ~7001
EAN
4031582309843
S4 Materialnumber
990027476
Core attributes
Housing type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.68 kg
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Solid stem, round
Bolt diameter
18 mm
Bolt length
62 mm
Bolt thread position
19 mm
Housing
Colour
Silver grey (similar RAL7001)
Fork shape
Slim
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
52 mm
Swivel interference
199 mm
Offset
37 mm
Swivel radius
99.5 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Silver grey (RAL7001)

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Accessories

Accessory
Bushing
R08-Ø30-Ø18

The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm, providing a standardised interface for reliable assembly and installation. With a lightweight construction weighing only 0.03 kg, the bushing offers minimal mass contribution whilst maintaining structural integrity. The reducing bushing design enables smooth transitions between different component sizes, making it an essential accessory for adapting castor assemblies to various mounting configurations and ensuring compatibility across diverse industrial and commercial applications.

Accessory
Bushing
Kunststoff Huelse R08-22,5 Ø18

The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm, providing a standardised interface for reliable assembly and installation. With a lightweight construction weighing only 0.01 kg, the bushing offers minimal mass addition to castor systems whilst maintaining structural integrity. The reducing bushing design enables smooth transitions between different bore sizes, making it an essential component for adapting castor fittings to various mounting configurations and ensuring compatibility across diverse industrial and commercial applications.

Accessory
Bushing
Kunststoff Huelse R48-27,5 Ø18 innen

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm and is constructed to provide reliable performance in demanding industrial environments. With a lightweight design weighing only 0.04 kg, the bushing offers excellent portability whilst maintaining structural integrity. The square fitting configuration ensures precise alignment and compatibility with standard castor mounting systems, making it an essential component for engineers requiring dependable fastening solutions in material handling equipment installations.

Accessory
Bushing
Kunststoff Huelse R48-22,6 Ø18

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm and is constructed to provide reliable performance in demanding industrial environments. With a lightweight design weighing only 0.01 kg, the bushing offers minimal mass contribution whilst maintaining structural integrity. The square fitting configuration ensures precise alignment and compatibility with standard castor mounting systems, making it an essential component for engineers requiring dependable fastening solutions in mobile equipment assemblies.

Accessory
Bushing
Kunststoff Huelse R08-22 Ø18

The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm, providing a standardised interface for reliable assembly and installation. With a lightweight construction weighing only 0.01 kg, the bushing offers minimal mass addition to castor systems whilst maintaining structural integrity. The reducing bushing design enables smooth transitions between different bore sizes, making it an essential component for adapting castor fittings to various mounting configurations and equipment requirements.

Skip product gallery

Matching Products

Variants
ICS
ICS
ICS
5327XSX125R05-18x62

The ICS swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material, ensuring reliable electrical conductivity throughout operation. The wheel is equipped with precision ball bearing, sealed for enhanced durability and reduced maintenance requirements. With a wheel diameter of 125 mm, the castor has an overall height of 162 mm. The unit offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it particularly suitable for care beds and similar healthcare applications requiring both mobility and secure locking functionality.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg