Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for optimal rolling performance and longevity. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 137 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care beds applications, providing reliable mobility solutions in healthcare environments where smooth operation and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5320PJP100S70-10X17 7001
EAN
4031582010688
S4 Material Number
990027068
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.38 kg
Product Name
ICS
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
17 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
52 mm
Swivel interference
174 mm
Offset
38 mm
Swivel radius
87 mm
Thread diameter
0 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing
Wheel Color
Silver grey (RAL7001)

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Variants
ics
ics
ICS
5327PJP100S70

The ICS is a swivel castor with total lock designed for care beds, combining a swivelling stem housing with a precision wheel for controlled mobility. The fitting is a threaded stem with hexagon neck at the top, enabling secure attachment to the bed frame. The housing comprises a polyamide swivelling stem that allows free rotation around the vertical axis. The wheel has a diameter of 100 mm and runs on a precision ball bearing for smooth rolling, with a thermoplastic rubber tread for floor contact and quiet operation, while its body is manufactured from polypropylene. The overall height of the castor is 137 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a speed of 3 km/h, so loads should be limited accordingly during movement.

100 mm
137 mm
100 kg
100 mm
137 mm
100 kg