Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and enhanced manoeuvrability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 100mm, contributing to an overall height of 139mm for the complete castor assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility and appropriate load handling are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJH100P60-90X70 7035/7042/7035/7035
EAN
4031582308594
S4 Material Number
990071776
Core attributes
Type
Swivel castor
Overall width
65 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.44 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.2 mm
Plate hole length (Maximum)
54.4 mm
Plate hole length (Minimum)
50 mm
Plate hole width (Maximum)
70 mm
Plate hole width (Minimum)
60 mm
Plate length
90 mm
Plate width
70 mm
Housing
Colour
Light grey (RAL7035)
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
180 mm
Offset
40 mm
Swivel radius
90 mm
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
30 mm
Diameter
100 mm
Body width
30 mm
Threadguards
With threadguard
Tread color
Traffic grey A (RAL7042)
Bearing
Plain bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Galea
5077PJH100P60-90x70

The Galea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The wheel diameter measures 100mm, contributing to an overall height of 138mm for the complete castor assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where mobility and secure positioning are essential requirements.

100 mm
138 mm
100 kg
100 mm
138 mm
100 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea
5071PJH100P60-90x70

The Galea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced operational reliability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent performance. The wheel diameter measures 100mm, contributing to an overall height of 138mm for the complete castor assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and directional control are essential requirements.

100 mm
138 mm
100 kg
100 mm
138 mm
100 kg