Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring smooth operation whilst protecting floor surfaces from scuff marks and damage. The wheel is equipped with a roller bearing system for enhanced performance and longevity, with a diameter of 160 mm for optimal manoeuvrability. The castor has an overall height of 200 mm, making it suitable for various equipment configurations. Load capacity specifications include a dynamic load rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it ideal for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PIJ160P63
EAN
4031582377859
S4 Material Number
990000797
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.71 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
40 mm
Diameter
160 mm
Body width
40 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Swivel castor with total lock 160 mm
Alpha
3477PIJ160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material and roller bearing for enhanced durability and quiet operation. With a wheel diameter of 160 mm, the castor provides an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Swivel castor 160 mm
Alpha
3470PIJ160P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment and machinery. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing for reliable operation, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Skip product gallery

Matching Products

Swivel castor with total lock 160 mm
Alpha
3477PIJ160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material and roller bearing for enhanced durability and quiet operation. With a wheel diameter of 160 mm, the castor provides an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Swivel castor 160 mm
Alpha
3470PIJ160P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment and machinery. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing for reliable operation, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg