Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Mono is a swivel castor with wheel brake designed for versatile mobility applications including bedside tables, media furniture, nursing and retirement homes, and nursing carts. The castor features a blind hole fitting for B10 stems, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polyamide with a stem swiveling bearing mechanism that enables smooth 360-degree rotation and directional control. The wheel assembly comprises an 80 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, supported by a plain bearing for reliable operation and minimal maintenance. The castor achieves an overall height of 104 mm, providing appropriate ground clearance for standard furniture applications. Load capacity specifications indicate a static load rating of 140 kg, permitting sustained weight support during stationary use, whilst the dynamic load capacity reaches 70 kg when the castor is in motion at speeds up to 3 km/h. This combination of robust materials, precision engineering, and carefully calibrated load ratings makes the Mono castor suitable for demanding healthcare and domestic environments where reliability and smooth mobility are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5025PJH080L51-10 9006/9011/9011/9011
EAN
4031582308440
S4 Materialnumber
990073803
Core attributes
Housing type
Swivel castor with wheel brake
Overall width
0 mm
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Overall height
104 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.13 kg
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
White aluminium (RAL9006)
Fork shape
Closed
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0 mm
Swivel interference
210 mm
Offset
34 mm
Swivel radius
105 mm
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
24 mm
Diameter
80 mm
Body width
24 mm
Threadguards
With threadguard
Tread color
Graphite black (RAL9011)
Bearing
Plain bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Mono
5020PJH080L51-10 RAL9006

The Mono swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system for consistent rolling performance. With an 80mm wheel diameter, the castor provides an overall height of 104mm for appropriate clearance. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, making it suitable for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and durability are essential requirements.

80 mm
104 mm
70 kg
80 mm
104 mm
70 kg