Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a customised solution featuring a plate with central locking fitting that provides secure and reliable attachment for demanding industrial applications. The housing is constructed from heavy steel sheet, ensuring robust structural integrity and durability in challenging environments. The wheel assembly comprises a 160 mm diameter design with a polyamide body material that delivers excellent strength-to-weight characteristics. The wheel is equipped with a precision ball bearing for smooth rotation and minimal friction, whilst the tread features an elastic tire with non-marking, vulcanised construction that protects sensitive floor surfaces and maintains optimal grip during operation. The overall height of the unit measures 200 mm, providing a compact profile suitable for integration into various material handling systems. The load capacity specifications indicate a static load rating of 600 kg, ensuring substantial weight-bearing capability for stationary applications. For dynamic loading conditions, the unit supports 200 kg at speeds up to 6 km/h and 300 kg at speeds up to 4 km/h, allowing flexible deployment across different operational scenarios. These comprehensive specifications make the Alpha an ideal solution for facilities requiring dependable, high-performance mobility equipment with excellent floor protection and consistent performance across diverse industrial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3499UFP160P67 Q2-13
EAN
4031582381139
Core attributes
Type
Customized solution
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
200 kg
Load capacity Static
600 kg
Overall Height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Plate with central locking
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.