Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 18 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance under operational conditions. The robust construction and precise dimensions make this accessory an ideal choice for castor mounting applications requiring dependable load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
P10-40x18 / 8
EAN
4031582338096
Core attributes
Housing type
Accessory
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
8 mm
Product name
Plate
Electric conductive
Stainless
Fitting
Fitting type
Stem with U-shaped plate
Plate hole diameter
4 mm
Plate hole length (Maximum)
32 mm
Plate hole width (Maximum)
32 mm
Plate length
40 mm
Plate width
18 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.