Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 22 mm and is manufactured to exacting specifications for reliable performance in demanding environments. With a lightweight construction weighing only 0.03 kg, the bushing offers an efficient solution for adapting castor assemblies whilst maintaining structural integrity. The square fitting design ensures precise alignment and secure engagement with compatible castor components, making it an essential accessory for engineers requiring dependable mechanical connections in industrial and commercial castor systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Kunststoff Huelse R48-32 Ø22 RAL9011
EAN
4031582321760
S4 Materialnumber
199021613
Core attributes
Housing type
Accessory
Overall weight
0.03 kg
Product name
Bushing
Electric conductive
Stainless
Fitting
Fitting type
Reducing bushing, square
Bolt diameter
22 mm
Bolt length
45 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.