Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

This castor accessory weighs 0.17 kg and features an expander fitting designed to accommodate diameters ranging from 32 mm to 35 mm, providing versatile compatibility for various castor mounting applications. The adjustable diameter range ensures secure installation across different castor stem sizes, making it suitable for both replacement and upgrade scenarios in industrial and commercial environments.
Article numbers
Article Number
Kompl. Bef. R47/32-35 montiert
EAN
4031582321715
S4 Material Number
199000059
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.17 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Expander fitting (Maximum)
35 mm
Expander fitting (Minimum)
32 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.