Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations. The compact design facilitates easy installation whilst maintaining structural integrity under operational conditions.
Article numbers
Article Number
Kompl. Bef. R47/27-30 montiert
EAN
4031582321708
S4 Materialnumber
199027260
Core attributes
Housing type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Expander fitting (Maximum)
30 mm
Expander fitting (Minimum)
27 mm
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.