Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying hole specifications. This lightweight component, weighing only 0.13 kg, offers a practical expansion capability that allows for flexible installation across multiple castor configurations. The expander's compact design and minimal mass make it an efficient choice for applications requiring adaptability without adding significant weight to the overall assembly, whilst maintaining structural integrity and reliable performance in demanding industrial environments.
Article numbers
Article Number
Kompl. Bef. R07/24-27 montiert
EAN
4031582321395
S4 Materialnumber
199027263
Core attributes
Housing type
Accessory
Temperature range (Maximum)
0 °C
Temperature range (Minimum)
0 °C
Overall weight
0.13 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Expander fitting (Maximum)
27 mm
Expander fitting (Minimum)
24 mm
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.