Novatech
FTP 150x60-Ø20 HL60
Core attributes
| Applications | Automotive, Autonomous Mobile Robots, Hardware Dealer, Heavy Transport Solutions, Industrial Consumer, Warehousing Solutions |
|---|---|
| Product name | Novatech |
| Load capacity at 4 km/h | 960 KG |
| Load capacity at 6 km/h | 800 KG |
| Load capacity Static | 1600 KG |
| Temperature range (Minimum) | -10 °C |
| Temperature range (Maximum) | 60 °C |
| Overall weight | 3.34 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Wheel
| Body material | Casting |
|---|---|
| Tread material | Polyurethane, casted |
| Bearing | Precision ball bearing |
| Wheel color | Honey yellow (RAL1005) |
| Wheel diameter | 150 mm |
| Tread width | 60 mm |
| Axle hole diameter | 20 mm |
| Hub length | 60 mm |
| Wheel width | 60 mm |
| Hardness of tread (A) | 92 Shore A |
| Hardness of tread (D) | 42 Shore D |