F
Finding the right castors for hospital beds
  • Productes
  • Sectores
  • Soluciones de movilidad
Lèxic: F
Find castors for tool trolleys
Finding the right castors for hospital beds
Fit care beds with easy-running, washable castors
Fitting elements for every type of use
Fixed castors
Foot protection for castors
Furniture castors: What must be taken into account?
A B C D E F H I L O P R S T V W
Pàgina inicial | Taula de continguts
Navegació lèxic
A B C D E F H I L O P R S T V W Pàgina inicial Taula de continguts

Finding the right castors for hospital beds



Requirements for hospital bed castors 
A good mobility solution for hospital beds offers quiet and comfortable running, is robust, leaves no marks and can be locked in place and set in motion again quickly and easily. Ideally suited for this are swivel castors with total locking. These can be moved in all directions and securely locked immediately, if necessary. 
In addition, strict hygiene regulations must be met - which is particularly important in medical facilities. Sealed precision ball bearings make it possible to clean the castors without any problems, and the use of high-quality materials makes the castors resistant to many detergents and disinfectants. 

Award-winning TENTE castors for hospital beds
As the world market leader in hospital bed castors, we have developed many innovative solutions. TENTE’s Integral castors, for example, have been subject to continuous optimisation since 1950 in order to incorporate the latest findings and developments. The TENTE Linea series for hospital beds is at the leading edge in this market segment: Thanks to E-Drive and e-lock technology, the castors can be moved and locked electronically, making manoeuvring even easier. TENTE castors for hospital beds combine outstanding functionality with an attractive appearance. Some have already received design awards, including the renowned Red Dot design award. 
We'll be happy to answer any questions you may have. Furthermore, we can develop individual special solutions for your hospital beds on request – contact us!