-
200 mm
-
250 kg
-
245 mm
带反方向刹的旋转脚轮 200 mm
不锈的,
Scout, 814WUFC200P60 180°
Swivel castor with automatic directional stability and wheel brake, 托板安装装置. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
200 mm
-
150 kg
-
242 mm
带反方向刹的旋转脚轮 200 mm
不锈的,
Scout, 814WUAC200P60 180° smart
Swivel castor with automatic directional stability and wheel brake, 托板安装装置. 聚酰胺制轮心, 轮面:聚氨酯, 精密滚珠轴承,不锈,可清洗
-
200 mm
-
350 kg
-
245 mm
带反方向刹的旋转脚轮 200 mm
不锈的, 可导电
Scout, 814WQSC200P60 180°
Swivel castor with automatic directional stability and wheel brake, 托板安装装置.
-
160 mm
-
250 kg
-
205 mm
带反方向刹的旋转脚轮 160 mm
不锈的,
Scout, 814SUFC160P63 180°
带有方向刹的万向脚轮, 托板安装装置. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
200 mm
-
350 kg
-
245 mm
带反方向刹的旋转脚轮 200 mm
不锈的,
Scout, 814WUAC200P62 180°
Swivel castor with automatic directional stability and wheel brake, 托板安装装置. 聚酰胺制轮心, 轮面:聚氨酯, 精密滚珠轴承,不锈,可清洗
-
200 mm
-
150 kg
-
242 mm
带反方向刹的旋转脚轮 200 mm
不锈的,
Scout, 814SUFC200P60 180° smart
带有方向刹的万向脚轮, 托板安装装置. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
200 mm
-
150 kg
-
242 mm
带反方向刹的旋转脚轮 200 mm
不锈的,
Scout, 814WUFC200P60 180° smart
Swivel castor with automatic directional stability and wheel brake, 托板安装装置. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
200 mm
-
250 kg
-
245 mm
带反方向刹的旋转脚轮 200 mm
不锈的,
Scout, 814SUFC200P60 180°
带有方向刹的万向脚轮, 托板安装装置. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing