-
75 mm
-
50 kg
-
77 mm
Поворотні ролики 75 mm
Stylea, 5920UOI075L51-10 DOM20
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
50 kg
-
68 mm
Поворотні ролики 65 mm
Stylea, 5920UOI065B10-11x20 DOM23
Swivel castor, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
50 kg
-
68 mm
Поворотні ролики з проміжними гальмами 65 mm
Stylea, 5923UOI065B10-11x20 DOM23
Swivel castor with intermittend brake, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
50 kg
-
77 mm
Поворотні ролики 75 mm
Stylea, 5920UOI075B10-11x20 DOM20
Swivel castor, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
50 kg
-
77 mm
Поворотні ролики з проміжними гальмами 75 mm
Stylea, 5923UOI075B10-11x20 DOM20
Swivel castor with intermittend brake, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
50 kg
-
77 mm
Поворотні ролики 75 mm
Stylea, 5920UJI075B10-11x20 DOM20
Swivel castor, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
65 mm
-
50 kg
-
68 mm
поворотні ролики з гальмом колеса 65 mm
Stylea, 5925UOI065L51-10 DOM27
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
50 kg
-
68 mm
Поворотні ролики 65 mm
Stylea, 5920UJI065L51-10 DOM23
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
75 mm
-
80 kg
-
76 mm
Поворотні ролики 75 mm
Stylea, 5920UOI075L51-10 DOM22
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
50 kg
-
68 mm
Поворотні ролики 65 mm
Провідний
Stylea, 5920XOI065B10-11x20 DOM32
Swivel castor, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, plain bearing, electric conductive