-
200 mm
-
205 kg
Колеса 200 mm
Puretech, PVO200x50-Ø20
Wheel centre made of Polypropylene, Tread: solid rubber, black, plain bearing
-
125 mm
-
100 kg
Колеса 125 mm
Puretech, PVR125x37-Ø12 HL48
Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing
-
300 mm
-
250 kg
Колеса 300 mm
Puretech, PVR300x50-Ø20
Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing
-
100 mm
-
70 kg
Колеса 100 mm
Провідний
Puretech, DYR100x30-Ø12
Wheel centre made of pressed steel, Tread: solid rubber, black, electric conductive, roller bearing
-
75 mm
-
60 kg
Колеса 75 mm
Puretech, PIO075x25-Ø8
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing
-
80 mm
-
70 kg
Колеса 80 mm
Puretech, PIR080x35-Ø12
Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, roller bearing
-
50 mm
-
40 kg
Колеса 50 mm
Puretech, DIK050x19-Ø6
Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
75 mm
-
55 kg
Колеса 75 mm
Puretech, DIK075x25-Ø6
Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
100 mm
-
80 kg
Колеса 100 mm
Puretech, DIK100x32-Ø8
Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
100 mm
-
70 kg
Колеса 100 mm
Puretech, DVR100x30-Ø12
Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing