-
50 mm
-
50 kg
Колеса 50 mm
Maxtech, UAO050x20-Ø8
Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
100 mm
-
100 kg
Колеса 100 mm
Maxtech, UAR100x32-Ø12 HL34,9
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing
-
125 mm
-
160 kg
Колеса 125 mm
Maxtech, UAP125x32-Ø8
Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
100 mm
-
150 kg
Колеса 100 mm
Maxtech, UAR100x32-Ø12 HL44,4 grey
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing
-
200 mm
-
160 kg
Колеса 200 mm
Провідний
Maxtech, XSP200x32-Ø8
Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing
-
100 mm
-
60 kg
Колеса 100 mm
Maxtech, PNP100x30-Ø8 HL36,5
Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing
-
175 mm
-
75 kg
Колеса 175 mm
Maxtech, PNP175x30-Ø8 HL44
Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing
-
200 mm
-
70 kg
Колеса 200 mm
Maxtech, PNP200x45-Ø8 MS
Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing
-
160 mm
-
350 kg
Колеса 160 mm
Maxtech, UAP160x40-Ø20 HL60 red
Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
300 kg
Колеса 125 mm
Maxtech, UAD125x40-Ø20 HL58 red
Wheel centre made of Polyamide, Tread: Polyurethane, roller bearing, stainless