-
-
-
  • 160 mm

  • 300 kg

Колеса 160 mm
Elastech, UEP160x46-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Детальніше
  • 200 mm

  • 400 kg

Колеса 200 mm
Elastech, UEP200x46-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Детальніше
  • 200 mm

  • 400 kg

Колеса 200 mm
Elastech, UFP200x46-Ø20

Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Детальніше
  • 160 mm

  • 300 kg

Колеса 160 mm
Elastech, UER160x46-Ø20

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing

Детальніше
  • 125 mm

  • 300 kg

Колеса 125 mm
Elastech, IEP125x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Детальніше
  • 200 mm

  • 450 kg

Колеса 200 mm
Elastech, IEP200x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Детальніше
  • 250 mm

  • 675 kg

Колеса 250 mm
Elastech, FVP250x80-Ø25

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Детальніше
  • 100 mm

  • 200 kg

Колеса 100 mm
Elastech, IEP100x40-Ø8 HL45

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Детальніше
  • 300 mm

  • 600 kg

Колеса 300 mm
Elastech, IEP300x55-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Детальніше
  • 100 mm

  • 200 kg

Колеса 100 mm
Elastech, IEP100x40-Ø8 HL49

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Детальніше

Pегістр


Зареєстровані клієнти




Нові клієнти

Реєстрація