-
125 mm
-
100 kg
-
163 mm
Okretni tockovi. 125 mm
Galea, 5070PJP125P60-90x70
Swivel castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
100 mm
-
100 kg
-
138 mm
Okretni tockovi sa potpunom kocnicom. 100 mm
Galea, 5077PJP100P60-90x70
Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.
-
100 mm
-
100 kg
-
138 mm
Okretni tockovi sa usmerenom kocnicom. 100 mm
Galea, 5071PJP100P60-90x70
Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.
-
125 mm
-
100 kg
-
163 mm
Okretni tockovi sa potpunom kocnicom. 125 mm
Nerdjajuci,
Galea, 5087PJM125P60-90x70
Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), rubber non-marking, with threadguards, plain bearing, stainless Hint: These castors are also with grey locking lever available.Stainless Steel version. All Metal parts made of Stainless Steel.
-
125 mm
-
100 kg
-
163 mm
Okretni tockovi sa potpunom kocnicom. 125 mm
Nerdjajuci,
Galea, 5087PJC125P60-90x70
Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless Hint: These castors are also with grey locking lever available.Stainless Steel version. All Metal parts made of Stainless Steel.
-
100 mm
-
100 kg
-
138 mm
Okretni tockovi sa usmerenom kocnicom. 100 mm
Nerdjajuci,
Galea, 5081PJC100P60-90x70
Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless Stainless Steel version. All Metal parts made of Stainless Steel.
-
100 mm
-
100 kg
-
139 mm
Okretni tockovi sa potpunom kocnicom. 100 mm
Galea, 5077PJP100R05-22x40
Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.
-
125 mm
-
100 kg
-
162 mm
Okretni tockovi sa potpunom kocnicom. 125 mm
Galea, 5077PJH125R05-22x40
Swivel castor with total lock, tail end of castor, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.
-
100 mm
-
100 kg
-
139 mm
Okretni tockovi sa usmerenom kocnicom. 100 mm
Galea, 5071PJH100R05-22x40
Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.
-
100 mm
-
100 kg
-
139 mm
Okretni tockovi sa usmerenom kocnicom. 100 mm
Galea, 5071PJH100R05-28x40
Swivel castor with directional lock, housing made of Polyamide, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing Hint: These castors are also with grey locking lever available.