-
125 mm
-
200 kg
-
80 mm
-
125 kg
-
100 mm
-
160 kg
-
260 mm
-
150 kg
tockovi 260 mm
Basetech, PQR260x85-Ø25 HL74 2PR
Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile
-
400 mm
-
200 kg
tockovi 400 mm
Basetech, PQR400x100-Ø25 HL74 4PR
Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile
-
125 mm
-
200 kg
-
100 mm
-
160 kg
-
65 mm
-
120 kg
-
125 mm
-
200 kg
-
125 mm
-
200 kg