-
-
-
  • 75 mm

  • 100 kg

  • 102 mm

Поворотные ролики с центральным общим т. 75 mm
Aviana, 5976PJE075P54

Swivel castor with central total lock, housing made from high grade synthetic materials, double ball bearing swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainlessWheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, POM

Прочитать больше
  • 14 mm

  • 15 kg

  • 14 mm

Неповоротные колесные опоры 14 mm
Compacta, 1298UOI014P80

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, Plate, round. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 30 mm

  • 30 kg

  • 34 mm

Неповоротные колесные опоры 30 mm
Compacta, 2198UOI030P60-45X20

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, axle riveted, plate fitting. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 50 mm

  • 40 kg

  • 69 mm

Поворотные ролики с колесным тормозом 50 mm
Agila, 2475DIK050P30-11

Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing Castors can be mounted with standard screws; various length screws can be used.

Прочитать больше
  • 75 mm

  • 55 kg

  • 100 mm

Поворотные колесные опоры 75 mm
Agila, 2470DIK075P40

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Прочитать больше
  • 100 mm

  • 80 kg

  • 135 mm

Неповоротные колесные опоры 100 mm
Agila, 2478DIK100P50

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Longside of plate 90° off track. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Прочитать больше
  • 100 mm

  • 80 kg

  • 138 mm

Поворотные колесные опоры 100 mm
Agila, 2470DIK100R05-28

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Прочитать больше
  • 125 mm

  • 100 kg

  • 163 mm

Поворотные колесные опоры 125 mm
Agila, 2470DIK125R05-28

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Прочитать больше
  • 75 mm

  • 75 kg

  • 100 mm

Поворотные колесные опоры 75 mm
Agila, 2470PJO075P40

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Прочитать больше
  • 75 mm

  • 75 kg

  • 100 mm

Поворотные колесные опоры 75 mm
Agila, 2470PJP075P40

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards

Прочитать больше

Pегистр


Зарегистрированные клиенты




Новые клиенты

Регистрация