-
100 mm
-
80 kg
Колеса 100 mm
Supratech, PJO100x32-Ø12 HL44,4
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
125 mm
-
100 kg
Колеса 125 mm
Supratech, PJO125x32-Ø12 HL44,4
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
100 mm
-
100 kg
Колеса 100 mm
Supratech, PJR100x32-Ø12 HL34,9
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing
-
100 mm
-
80 kg
Колеса 100 mm
Supratech, PJR100x32-Ø12 HL44,4 (Shore)
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing
-
160 mm
-
160 kg
Колеса 160 mm
Supratech, PJR160x40-Ø20
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing
-
125 mm
-
100 kg
Колеса 125 mm
Supratech, PJP125x32-Ø8 HL45
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards
-
100 mm
-
80 kg
Колеса 100 mm
Supratech, PJR100x32-Ø12 HL44,4
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing
-
125 mm
-
100 kg
Колеса 125 mm
Supratech, PJR125x32-Ø12 HL44,4
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing
-
75 mm
-
75 kg
Колеса 75 mm
Проводящий
Supratech, YGO075x25-Ø8
Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
75 mm
-
50 kg
Колеса 75 mm
Supratech, PJE075x25-Ø8
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless