-
-
-
  • 150 mm

  • 150 kg

  • 155 mm

Поворотный ролики с торм. или фикс. нап. 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Прочитать больше
  • 100 mm

  • 120 kg

  • 118 mm

Поворотные ролики с торм.колеса и пов.узла 100 mm
Linea, 5947UAP100P30-11 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Прочитать больше
  • 75 mm

  • 80 kg

  • 76 mm

Поворотные ролики с колесным тормозом 75 mm
Linea, 5925UAI075L51-10 DOM22

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Прочитать больше
  • 100 mm

  • 120 kg

  • 120 mm

Поворотные ролики с фикс. напр. движения 100 mm
Linea, 5941UAP100R05-22 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Прочитать больше
  • 150 mm

  • 150 kg

  • 155 mm

Поворотные ролики с центральным общим т. 150 mm
Linea, 5946UAP150R36-32S30OH155 4xM6

Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Прочитать больше
  • 65 mm

  • 50 kg

  • 68 mm

Поворотные ролики с колесным тормозом 65 mm
Проводящий
Linea, 5925XOI065L51-10 DOM23

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive

Прочитать больше
  • 65 mm

  • 50 kg

  • 92 mm

Поворотные ролики с колесным тормозом 65 mm
Проводящий
Linea, 5925XOI065L51-11 DOM23x43,6

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive

Прочитать больше
  • 125 mm

  • 130 kg

  • 145 mm

Поворотные ролики с торм.колеса и пов.узла 125 mm
Linea, 5947UAP125R05-28 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Прочитать больше
  • 125 mm

  • 130 kg

  • 143 mm

Поворотные колесные опоры 125 mm
Linea, 5940UAP125P30-11 RAL9002

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Прочитать больше
  • 125 mm

  • 130 kg

  • 143 mm

Поворотные ролики с фикс. напр. движения 125 mm
Linea, 5941UAP125P30-11 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Прочитать больше

Pегистр


Зарегистрированные клиенты




Новые клиенты

Регистрация