-
-
-
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные ролики с торм.колеса и пов.узла 125 mm
Levina, 5377PJP125P30-11

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Прочитать больше
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные колесные опоры 125 mm
Levina, 5370PJP125P50

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Прочитать больше
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные ролики с торм.колеса и пов.узла 125 mm
Levina, 5377PJP125P50

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Прочитать больше
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные колесные опоры 125 mm
Levina, 5370PJP125P30-13

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Прочитать больше
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные ролики с торм.колеса и пов.узла 125 mm
Levina, 5377PJP125R05-18x62

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Прочитать больше
  • 125 mm

  • 100 kg

  • 165 mm

Поворотные колесные опоры 125 mm
Нержавеющая сталь,
Levina, 5380UAC125P51

Swivel castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable

Прочитать больше
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные ролики с торм.колеса и пов.узла 125 mm
Нержавеющая сталь,
Levina, 5387UAC125P30-11

Swivel castor with total lock, tail end of castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable Hint: These castors are also with grey locking lever available.

Прочитать больше
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные колесные опоры 125 mm
Levina, 5370PJP125R05-22x45

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Прочитать больше
  • 100 mm

  • 100 kg

  • 137 mm

Поворотные колесные опоры 100 mm
Levina, 5370PJP100P30-13

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Прочитать больше
  • 100 mm

  • 100 kg

  • 137 mm

Поворотные колесные опоры 100 mm
Levina, 5370PJP100R05-22x45

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Прочитать больше

Pегистр


Зарегистрированные клиенты




Новые клиенты

Регистрация